??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22982.0418 Rod End
HELP_VARIABLE
Company
Halder
Description
EH 22982. - Rod Ends, DIN 12240-4, with female thread
Bill of material
22982.0418 Rod End
BESTNR
Ref. No.
22982.0418
AUS
Version
Right hand thread, Stainless steel
ROT
α
°
D1
20 mm
L1
77 mm
B1
25 mm
B2
18.00 mm
D2
50 mm
D3
Thread
M20 x 1.5
D4
24.3 mm
D5
27.5 mm
D6
34 mm
L2
102 mm
L3
33 mm
C
dynamic carrying figure
78.0 kN
ZD
permitted rotational speed
190 U/min
G
Weight
415.0 g
C0
static carrying figure
83.0 kN
Embedded user actions